3D Interference Measurement Sensor
WI-5000 series
Specs 3D Interference Measurement Sensor WI-5000 series
|
Model |
WI-001*1*2*3 |
WI-004*1*2*3 |
WI-010*1*2*3 |
|||
|
Image |
|
|
|
|||
|
Reference distance |
18 mm 0.71" |
|||||
|
Measurement range |
Z |
1.4 mm 0.06" (Standard Mode), 0.7 mm 0.03" (High Speed Mode) |
||||
|
XY |
1 × 1 mm 0.04" × 0.04" |
4 × 4 mm 0.16" × 0.16" |
10 × 10 mm 0.39" × 0.39" |
|||
|
Minimum detection area |
4 × 4 µm 0.000157" × 0.000157" |
15 × 15 µm 0.000591" × 0.000591" |
40 × 40 µm 0.001575" × 0.001575" |
|||
|
Repeatability (height difference) |
0.1 µm 0.000004"*4 |
|||||
|
Linearity (height difference) |
±2.8 µm 0.000110"(±0.2% of F.S., F.S. = 1.4 mm 0.06", +20 to +30°C +68 to +86°F)*5 |
|||||
|
Light source for measurement |
Type |
Infrared SLD |
||||
|
Center wavelength |
830 nm |
|||||
|
Laser class (IEC60825-1) |
Class 3R |
|||||
|
Output |
3.6 mW |
|||||
|
Guide light source |
Type |
Red semiconductor laser |
||||
|
Wavelength |
660 nm |
|||||
|
Laser class (IEC60825-1) |
Class 1 |
|||||
|
Output |
0.15 mW |
|||||
|
Sampling frequency |
Internal Trigger |
133 ms (High Speed Mode), 266 ms (Standard Mode) |
||||
|
External Trigger |
266 ms max. (High Speed Mode), 532 ms max. (Standard Mode)*6 |
|||||
|
Environmental resistance |
Ambient light |
Incandescent lamp/fluorescent lamp: 5,000 lux max. |
||||
|
Ambient temperature |
0 to +35 °C 32 to 95 °F |
|||||
|
Relative humidity |
20 to 85 % RH (No condensation) |
|||||
|
Weight |
Approx. 3,000 g |
|||||
|
*1 The laser classification for FDA(CDRH) is implemented based on IEC60825-1 in accordance with the requirements of Laser Notice.The resolution of the height (distance from head reference plane to measurement workpiece) is 1 µm(*2). |
||||||
|
Model |
WI-5000 |
|||
|
Image |
|
|||
|
No. of connectable sensor heads |
1 |
|||
|
No. of registration settings |
Up to 1000 settings on SD Card 1 and SD Card 2 individually (depending on the capacity and configuration of the SD Card),external switching possible |
|||
|
No. of measurement tools |
100 tools/setting (20 are intended for position adjustment) |
|||
|
Measurement mode |
Height |
Height Measurement, Height Difference Measurement, Arranged Multi-Point Height Measurement, Free Multi-Point Height Measurement, Profile Measurement, and Continuous Height Measurement |
||
|
Dimension measurement |
Measure Distance, Measure Width, Line/Angle, Detect Circle, and Detect Point |
|||
|
Auxiliary function |
Calculation, Image Region Generator, Line Display, Circle Display, Point Display, and Scale Display |
|||
|
Interface |
Control input |
20 (Input terminal: 5, Parallel I/O: 15) |
||
|
Control output |
28 (Output terminal block: 6, Parallel I/O: 22) |
|||
|
RS-232C |
Value output and control I/O (cannot be used when PLC link using the RS-232C port is in use) |
|||
|
PLC-Link |
Value output and control I/O using the Ethernet port or RS-232C port (cannot be used when EtherNet/IP™ is in use. |
|||
|
Ethernet |
Value output and control I/O |
|||
|
USB |
In addition to value output and control I/O, uploading/downloading inspection settings, various simulations, and transmission/reception/remote connection of image and other data are possible when KEYENCE's PC application software is connected. |
|||
|
EtherNet/IP™ |
Value I/O and control I/O using the Ethernet port (cannot be used when PLC-Link is in use) |
|||
|
Mouse |
Menus can be operated with the optional dedicated mouse (OP-87506, included with the controller). |
|||
|
USB HDD |
Image and other data can be output when a HDD (2 TB max.) is connected to the dedicated USB port (conforms to USB3.0, bus power supported: rated output 900 mA) |
|||
|
Monitor output |
Analog RGB output XGA 1024 × 768 (24-bit color, 60 Hz) |
|||
|
Minimum display unit |
0.1 µm, 0.001°, 0.0001 mm2, 0.00001 mm3 |
|||
|
Display language |
English/Japanese/Chinese (simplified)/Chinese (traditional)/Korean selectable (Initial language should be determined during the initial startup.) |
|||
|
Rating |
Maximum current consumption |
2.7 A |
||
|
Power voltage |
24 VDC ±10 % |
|||
|
Environmental resistance |
Ambient temperature |
0 to +45 °C 32 to 113 °F (DIN rail mounting), 0 to +40 °C 32 to 104 °F (bottom mounting) |
||
|
Relative humidity |
35 to 85 % RH (No condensation) |
|||
|
Weight |
Approx. 2,000 g |
|||
|
*1 Either positive common connecting which is compatible with NPN input devices, or negative common connecting which is compatible with PNP input devices is feasible. |
||||
|
Model |
WI-S1 |
|||
|
Image |
|
|||
|
XY stage moving range |
X axis: 75 mm 2.95", Y axis: 50 mm 1.97" |
|||
|
XY stage tilt angle |
±2° |
|||
|
Z stage moving range |
Coarse movement: 64 mm 2.52", fine movement: 2.0 mm 0.08" |
|||
|
Dimensions(excluding moving parts) |
231 (W) x 408 (H) x 360 (D) mm 9.09" (W) x 16.06" (H) x 14.17" (D) |
|||
|
Weight |
Approx. 10 kg |
|||
|
Model |
WI-C3 |
WI-C5 |
WI-C10 |
WI-C3L |
WI-C5L |
WI-C10L |
WI-C3R |
WI-C5R |
WI-C10R |
|||
|
Image |
|
|
|
|
|
|
|
|
|
|||
|
Type |
Sensor head connecting cable, Standard |
Sensor head connecting cable, Hi-flex robotic |
||||||||||
|
Cable end |
Straight |
L-shaped |
Straight |
|||||||||
|
Length |
3 m 9.84' |
5 m 16.40' |
10 m 32.81' |
3 m 9.84' |
5 m 16.40' |
10 m 32.81' |
3 m 9.84' |
5 m 16.40' |
10 m 32.81' |
|||