3D Interference Measurement Sensor
WI-5000 series
Sensor head connecting cable (3m straight Standard) WI-C3
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | WI-C3 | |||
Type | Sensor head connecting cable, Standard | |||
Cable end | Straight | |||
Length | 3 m 9.84' |