High-speed, High-Accuracy Digital Displacement Inductive Sensor
EX-V series
Amplifier Unit NPN EX-V01E
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | EX-V01E | |||
Type | Controller | |||
Shape | ø5.4 x 18 mm ø0.21" x 0.71" Cylindrical | |||
Measuring range | 0 to 1 mm 0.04" | |||
Display range | -19,999 to +19,999 | |||
Linearity | ±0.3% of F.S. | |||
Resolution (No. of averaging | 0.4 µm 0.016 Mil | |||
Sampling rate | 40,000 samplings max./sec. *1 | |||
Display speed | 20 times/sec. (2-color, 7-segment LED) | |||
Display power | 7-segment 2-color LED | |||
Over-range alarm | ±FFFF is displayed. | |||
Control input | Timing input | NPN open-collector or non-voltage contact signal | ||
Reset input | ||||
Auto-zero input | ||||
Judgment output: Inhibit input | ||||
Synchronization/external settings input | ||||
Control output | Setting method | Upper/lower 2-level setting x 4 patterns (selectable) | ||
Signal | NPN open-collector (HIGH, GO and LOW): 100 mA max. (40 V max.) | |||
Response time | 0.075 ms (at maximum speed) | |||
OFF-delay time | 60 ms (ON/OFF selectable) | |||
Strobe output | NPN: 100 mA max. (40 V max.), Residual voltage: 1 V max. (N.O.) | |||
Alarm output | NPN: 100 mA max. (40 V max.), Residual voltage: 1 V max. (N.C.) | |||
Analog output voltage | Output voltage | ±0.5 V | ||
Impedance | 100 Ω | |||
Response time | 0.075 ms (at maximum speed) | |||
Temperature characteristics | 0.07% of F.S./°C *2 | |||
Major functions | FLL, digital filter, auto zero, offset, calculation, measurement mode (15 types), judgment value memory (4 sets), decimal point shift, display digit changing, display of various errors, etc. | |||
Rating | Power voltage | 24 VDC ±10 %, Ripple (P-P) 10 % or less | ||
Current consumption | 240 mA or less | |||
Environmental resistance | Ambient temperature | 0 to +50 °C 32 to 122 °F | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Weight | Approx. 235 g | |||
*1 When the digital filter function is used, the sampling rate is 20,000 sampling/sec. |