3D Scanner CMM
VL series
Recommended Replaceable Products: 3D Scanner CMM Stage - VL-750
Contact Us: 1-888-539-3623 Inquiry form
3D Scanner CMM Stage VL-550
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VL-550 | |||
Type | Stage | |||
Controller | VL-500 | |||
Measurement unit | VL-570 | |||
Optical transmitter system | Offset transmission-type projector module | |||
Light sources | Observation light source | LEDs in 3 colors (red, green, blue) | ||
Optical receiver system | Low/high magnification offset dual optical module | |||
Light sources | Measurement light source | Blue LED | ||
Repeatability (σ) | 2 µm 0.000079"*1 | |||
Measurement accuracy | ±10 µm 0.0004"*2 | |||
Measurement resolution | Standard mode (4M Mode) | 4 million points | ||
Fine mode (16M Mode) | 16 million points*3 | |||
Measurement range | Low magnification | ø300 × H 200 mm ø11.81" × H 7.87" | ||
High magnification | ø70 × H 50 mm ø2.76" × H 1.97" | |||
Display resolution | 0.1 µm 0.000004"*4 | |||
Stitching functions | Automatic rotation combined measurements | ✓ | ||
Automatic XY combined measurements | ||||
Automatic XY combined measurement range | Low magnification (2 × 2 composition) | ø500 × H 200 mm ø19.69" × H 7.87" | ||
Low magnification (3 × 1 composition) | W 580 × D 300 × H 200 mm W 22.83" × D 11.81" × H 7.87"*5 | |||
High magnification (2 × 2 composition) | ø110 × H 50 mm ø4.33" × H 1.97" | |||
High magnification (3 × 1 composition) | W 150 × D 70 × H 50 mm W 5.91" × D 2.76" × H 1.97"*5 | |||
Stage | Stage configuration | Motorized XYθ stage mechanism | ||
Stage rotation | 360° (infinite rotation) | |||
Stage movement range | ø200 mm ø7.87" | |||
Tilt mechanism | Up to 45° | |||
Load capacity | 50 kg 110.23 lb | |||
Control PC | Dedicated PC specified by KEYENCE (OS: Windows 10)*6 | |||
Power supply | Power voltage | 100 to 240 VAC ±10%, 50/60 Hz | ||
Power consumption | Controller/Measurement unit: 200 VA | |||
Environmental resistance | Ambient temperature range | + 15 to + 30°C +59 to + 86°F | ||
Ambient humidity range | 20 to 80% RH (no condensation) | |||
Weight | Controller: 3.8 kg 8.38 lb | |||
*1 Value when measurement is performed using the default measurement mode specified by KEYENCE and using the default standard gauge specified by KEYENCE and at an operating ambient temperature of 23°C ±1°C +73.4°F ±1.8°F |