Super-small Programmable Logic Controller with Built-in Display

Visual KV series

This model has been discontinued.
Compliance with the certification standard is ensured as of the time of shipment from our company.

Base unit, AC type, 16 Inputs and 8 Relay Outputs KV-24AR

KV-24AR - Base unit, AC type, 16 Inputs and 8 Relay Outputs

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Software

  • CE Marking
  • UL Recognition(c/us)

Specifications

Model

KV-24AR

Type

AC power supply type base unit

Input power supply voltage

Base unit

100 to 240 VAC (± 10%)

Allowable instantaneous outage time

Less than 40 ms

General specifications

Internal current consumption (24 VDC conversion value)

Base unit

140mA or less

Expansion unit

KV-E4X 20mA or less KV-E8X 25mA or less KV-E16X 35mA or less KV-E4T 25mA or lessKV-E8T (P) 40mA or less KV-E16T 60mA or less KV-E4R 40mA or less KV-E8R 70mA or lessKV-E16TP 70mA or less KV-E4XT (P) 30mA or less KV-E4XR 45mA or less KV-E16R 110mA or less

Other

Operator panel KV-D20: 60 mA or less KL link adapter KL-N10V: 35 mA or less Programming console KZ-P3: 65 mA or less

Environmental resistance

Operating temperature range

0 to 50°C 32 to 122°F (no freezing), 0 to 45°C 32 to 113°F (KZ-P3)

Operating ambient humidity

35 to 85% RH (no condensation)

Ambient temperature for storage

-20 to 70°C -4 to 158°F (no freezing)

Withstand voltage

1,500 VAC for 1 minute (between the power supply terminal and the I/O terminals and between all the external terminals and the case)

Noise resistance

1,500 Vp-p or more, pulse width: 1 µs, 50 ns (by way of a noise simulator), conforms to EN standards (EN 61000-4-2/-3/-4/-6)

Shock resistance

Conforms to JIS C 0041, 150 m/s2 (15 G), operating time: 11 ms, 2 times in each of the 3 axial directions

Weight

Base unit

Approx 350g

Insulation resistance

50 MΩ or more (tested with a 500 VDC megger, between the power supply terminal and the input terminal and between all the external terminals and the case)

Environmental resistance

Ambient operating atmosphere

Minimal amount of dust and corrosive gas present

Weight

Expansion unit

KV-E4X: Approx 80 g, KV-E8X: Approx 100 g, KV-E16X: Approx 130 g, KV-E4T: Approx 80 g, KV-E8T (P): Approx 100 g, KV-E16T (P): Approx 130 g, KV-E4R: Approx 100 g, KV-E8R: Approx 130 g, KV-E16R: Approx 190 g, KV-E4XT (P): Approx 100 g, KV-E4XR: Approx 120 g

Other

KZ-P3 Approx 230g KV-D20 Approx 160g KL-N10V Approx 80g

Vibration resistance

Intermittent vibration

Frequency: 10 to 57 Hz

Amplitude: 0.075 mm*1

Frequency: 57 to 150 Hz

Acceleration: 9.8 m/s2*1

Continuous vibration

Frequency: 10 to 57 Hz

Amplitude: 0.035 mm*1

Frequency: 57 to 150 Hz

Acceleration: 4.9 m/s2*1

*1 Conforms to JIS B 3502, IEC61131-2
Number of sweeps: 10 times respectively in the X, Y, and Z directions, 80 minutes

Data Sheet (PDF) Other Models