Programmable Logic Controller

KV Nano series

Catalogs View Catalog

EtherNet/IP® unit KV-NC1EP

KV-NC1EP - EtherNet/IP® unit

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Software

  • CE Marking
  • UL Listing(c/us)

Specifications

Model

KV-NC1EP

EtherNet/IP® unit (communication specifications)

CIP service

Cyclic communication

Number of connections

64*1

RP I (communication cycle)

0.5 to 10000 ms (0.5 ms increments) Setting is possible for each connection.
(Data is updated on the line at specified cycles, independent of the number of nodes.)

Transmission trigger: Output to the adapter

Cyclic

Transmission trigger: Input from the adapter

Cyclic/Change Of State*2

Tolerable communication bandwidth for cyclic communication (@504 bytes)

6000 (pps)*3

Tolerable communication bandwidth for cyclic communication (@1444 bytes)

3000 (pps)*3

Maximum number of refresh words

8000 words

Maximum data size per connection

504 bytes or 1444 bytes*4

Multicast filter function

Provided (IGMP client function)*5

Message communication

Class 3 (connection type): Server

No. of connections: 64*6

UCMM (non-connection type): Client

No. of simultaneous messages: 32

UCMM (non-connection type): Server

No. of simultaneous messages: 96

EtherNet/IP® conformance test

Conforming to CT10

EtherNet/IP® unit (performance specifications)

PC applications

No. of sockets TCP: 8 UDP: 0 Port No.: 8500 (can be set within the range between 1 and 65535) *7

Host link communication

No. of sockets TCP: Total: 15 UDP: 1 Port No.: 8501 (can be set within the range between 1 and 65535) *8*9

MC protocol communication

No. of sockets TCP: Total: 15 UDP: 1 Port No.: 5000 (can be set within the range between 1 and 65535) *10*8*9

VT3 connection

No. of sockets TCP: 0 UDP: 1 Port No.: 8502 (can be set within the range between 1 and 65535)

FTP server

No. of sockets TCP: 4 Port No.: 20, 21

Clock data automatic adjustment

No. of sockets UDP: 1 Port No.: 123

DNS

No. of sockets UDP: 1 Port No.: 53

FTP client

No. of sockets TCP: 2 Port No.: 20, 21 (can be set within the range between 1 and 65535)

Easy PLC link

No. of sockets UDP: 1 Port No.: 5001 (can be set within the range between 1 and 65535)

EtherNet/IP® cyclic communication function

No. of sockets TCP: Total: 320 UDP: 1 Port No.: 2222

EtherNet/IP® message communication function

No. of sockets TCP: Total: 320 UDP: 1 Port No.: 44818

Internal current consumption

90 mA or less

Weight

Approx. 110 g

*1 The number of connection may exceed 64 where the KV-NC1EP is connected with the multicast of cyclic communication from the originator. The operation of the KV-NC1EP, however, is guaranteed up to 64 connections.
*2 Communication can be established with equipment that outputs data in the “Change Of State” method (send data when any change occurs). The KV-NC1EP cannot output data in the Change Of State method.
*3 Abbreviation of “Packet Per Second,” meaning the number of packets that can be sent/received in a second.
*4 The simultaneity of data in the connection is guaranteed. When 505 bytes or more are used, the equipment to be used must support Large Forward Open (CIP option specification).
*5 The KV-NC1EP has the IGMP client function that allows filtering of unnecessary multicast packets when the Ethernet switch supporting IGMP Snooping is used.
*6 The value 64 indicates the total connections including those used by the cyclic communication function. Even when the total connection exceeds 64, the operation of the KV-NC1EP is guaranteed up to 64 connections.
*7 KV STUDIO
*8 TCP sockets and UDP socket can be used simultaneously.
*9 Up to 15 TCP sockets can be used in total.
*10 Port numbers can be assigned individually to TCP and UDP sockets.

Data Sheet (PDF) Other Models