Communication Unit

N-R2/R4/UB/L20 series

Catalogs View Catalog

Dedicated Communication Unit, USB Type N-UB

N-UB - Dedicated Communication Unit, USB Type

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD Data

360°view (3D PDF)

Software

  • CE Marking
  • UL Listing(c/us)
  • UL Recognition(c/us)

Specifications

Model

N-UB

Interface

USB-COM

Code reader power supply

5 VDC ±5% (650 mA)

Terminal block

Input

Number of inputs

2 inputs (IN1 and IN2)

Input type

Bidirectional voltage input

Maximum rating

26.4 VDC

Minimum ON voltage

15 VDC

Maximum OFF current

1 mA

Output

Number of outputs

4 outputs (OUT1 to 4)

Output type

Photo MOS relay output

Rated load

30 VDC, 100 mA

Leakage current when OFF

0.1 mA or less

Residual voltage when ON

1 V or less

Communicationspecifications

Head port

Number of inputs

1 (12-pin, round connector)

Supported communication standards

RS-232C compliant

Communication speed

4,800, 9,600, 19,200, 38,400, 57,600, 115,200 bps

Data bit length

7 or 8 bits

Stop bit length

1 bit or 2 bits

Parity check

None, odd, even

Communication specifications

Communication standard

Conforms to USB 2.0 Full Speed

Connector

1 (USB - type B)

Communicationspecifications

Output interface

Total extension length

5m or less

Rating

Power voltage

24 VDC +10 %, -20 %

Current consumption

380 mA or less

Environmental resistance

Ambient temperature

0 to +50 °C 32 to 122 °F (No freezing)

Relative humidity

35 to 85 % RH (No condensation)

Storage temperature

-20 to +60 °C -4 to 140 °F (No freezing)

Operating environment

No dust or corrosive gases present

Vibration resistance

10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions

Weight

Approx. 155 g

Data Sheet (PDF) Other Models