Sensor Network Device EtherCAT

Applicable models

NQ-EC8L

EtherCAT-compatible
IO-Link master

NQ-IL8P

IO-Link-compatible
I/O module

Manuals / Technical Guides

Manuals

NQ-EC8L/NQ-IL8P User's Manual (EtherCAT)

This is the detailed user’s manual for the NQ-EC8L/IL8P.

NQ-EC8L Instruction Manual

This is the NQ-EC8L EtherCAT-compatible IO-Link master instruction manual.

NQ-IL8P Instruction Manual

This is the NQ-IL8P IO-Link-compatible I/O module instruction manual.

IO-Link-compatible Sensor Manuals

LR-X Series IO-Link Instruction Manual

This is the manual to use when connecting the LR-X Series to an IO-Link master.

LR-T Series IO-Link Instruction Manual

This is the manual to use when connecting the LR-T Series to an IO-Link master.

LR-W Series IO-Link Instruction Manual

This is the manual to use when connecting the LR-W Series to an IO-Link master.

LR-ZHxxxB Series IO-Link Instruction Manual

This is the manual to use when connecting the LR-ZH to an IO-Link master.

FS-N41C IO-Link Instruction Manual

This is the manual to use when connecting the FS-N41C to an IO-Link master.

FD-H Series IO-Link Instruction Manual

This is the manual to use when connecting the FD-H Series / FI-1000 to an IO-Link master.

FI-T Series IO-Link Instruction Manual

This is the manual to use when connecting the FI-T Series to an IO-Link master.

FD-Q Series IO-Link Instruction Manual

This is the manual to use when connecting the FD-Q Series to an IO-Link master.

FD-X Series IO-Link Instruction Manual

This is the manual to use when connecting the FD-X Series to an IO-Link master.

FD-R Series IO-Link Instruction Manual

This is the manual to use when connecting the FD-R Series to an IO-Link master.

FD-G Series User's Manual

This is the FD-G Series manual (detailed version).

GP-MT IO-Link Instruction Manual

This is the manual to use when connecting the GP-MT to an IO-Link master.

FL Series IO-Link Instruction Manual

This is the manual to use when connecting the FL Series to an IO-Link master.

AI Series User's Manual IO-Link Edition

This is the manual to use when connecting the AI Series to an IO-Link master.

Software

Monitoring software

NQ Sensor Monitor

This is setup/monitoring software for the NQ Series.

Communication Configuration Files

[NQ-EC8L] Communication module setting file (ESI file)

This is an NQ-EC8L EtherCAT communication configuration file (ESI file).

CAD

NQ Series Main Unit

NQ power cables

NQ-P8B2/P8B5/P8B10

NQ power cable, M12 4-pin - strand wire (2m/5m/10m 6.6'/16.4'/32.8')

NQ-P8C03/P8C2/P8C10

NQ power cable, M12 4-pin - M12 4-pin (0.3m/2m/10m 1.0'/6.6'/32.8')

Ethernet cables

OP-88086/88087/88088

Ethernet cable, M12 4-pin - RJ45 (2m/5m/10m 6.6'/16.4'/32.8')

OP-88451/88089/88091

Ethernet cable, M12 4-pin - M12 4-pin (0.3m/2m/10m 1.0'/6.6'/32.8')

Other

OP-88458

M12 Y-shaped branch connector

OP-88459

Thermocouple M12 adapter

OP-88296

Strand wire <=> M12 adapter

Product Lineup: