Main Unit Model: GS-51P5, 10/GS-71P5, 10/GS-51PC/GS-71PC
PNP
OSSD operation | Lock link mode only |
---|---|
Interlock function | Automatic only |
EDM function | N/A |
Applicable model | Main unit | Cable |
---|---|---|
Locking type | GS-51P5, 10 | Drawn from the main unit |
GS-71P5, 10 | Drawn from the main unit | |
GS-51PC | GS-P8C5, 10 For details on the extension cable, see the catalog. |
|
GS-71PC | GS-P8C5, 10 For details on the extension cable, see the catalog. |

Required | Pin | Color | Icon above | Function |
---|---|---|---|---|
|
2 | Brown | ![]() |
+24 V |
|
7 | Blue | ![]() |
0 V |
|
5 | Black | ![]() |
OSSD1 |
|
6 | White | ![]() |
OSSD2 |
|
8 | Red/black | ![]() |
Safety input 1 |
|
4 | Red/white | ![]() |
Safety input 2 |
1 | Gray | ![]() |
AUX output | |
|
3 | Light blue | ![]() |
Lock control input |
- The required wiring ensures that operations can be checked without errors.
- Independently insulate any unused wires. Do not bundle them together.