Main Unit Model: GS-73PC
PNP
OSSD operation | Open/close link mode |
---|---|
Interlock function | Manual |
EDM function | Used |
Applicable model | Main unit | Cable |
---|---|---|
Locking type | GS-73PC | GS-P12C5, 10, 20 No extension cable |

Required | Pin | Color | Icon above | Function |
---|---|---|---|---|
|
1 | Brown | ![]() |
+24 V |
|
3 | Blue | ![]() |
0 V |
|
4 | Black | ![]() |
OSSD1 |
|
7 | White | ![]() |
OSSD2 |
|
2 | Red/black | ![]() |
Safety input 1 |
|
6 | Red/white | ![]() |
Safety input 2 |
9 | Gray/black | ![]() |
AUX output | |
|
10 | Light blue | ![]() |
Lock control input |
|
12 | Light blue/black | ![]() |
OSSD operation switching input 1 |
|
5 | Gray | ![]() |
OSSD operation switching input 2 |
|
11 | Yellow | ![]() |
Reset/EDM input |
|
8 | Pink | ![]() |
Interlock/EDM selection input |
- The required wiring ensures that operations can be checked without errors.
- Independently insulate any unused wires. Do not bundle them together.