Cable Selection
PNP/NPN | Length | Model | ||
---|---|---|---|---|
5 cores | 7 cores | 11 cores | ||
PNP | 5 m 16.40″ | GL-RP5P | GL-RP5PS | GL-RP5PM |
10 m 32.81″ | GL-RP10P | GL-RP10PS | GL-RP10PM | |
30 m 98.43″ | GL-RP30P | None | GL-RP30PM | |
NPN | 5 m 16.40″ | GL-RP5N | GL-RP5NS | GL-RP5NM |
10 m 32.81″ | GL-RP10N | GL-RP10NS | GL-RP10NM |

PNP/NPN | Length | Model | ||
---|---|---|---|---|
5 cores | 7 cores | 11 cores | ||
PNP | 0.3 m 0.98″ | GL-RPC03P (M12 5-pin) |
GL-RPC03PS (M12 8-pin) |
GL-RPC03PM (M14 12-pin) |
NPN | 0.3 m 0.98″ | GL-RPC03N (M12 5-pin) |
GL-RPC03NS (M12 8-pin) |
GL-RPC03NM (M14 12-pin) |

PNP/NPN | Length | Model | ||
---|---|---|---|---|
5 cores | 7 cores | 11 cores | ||
PNP/NPN | 5 m 16.40″ | GL-RC5 (M12 5-pin) |
GL-RC5S (M12 8-pin) |
GL-RC5M (M14 12-pin) |
10 m 32.81″ | GL-RC10 (M12 5-pin) |
GL-RC10S (M12 8-pin) |
GL-RC10M (M14 12-pin) |
|
20 m 65.62″ | GL-RC20 (M12 5-pin) |
GL-RC20S (M12 8-pin) |
GL-RC20M (M14 12-pin) |

PNP/NPN | Length | Model | ||
---|---|---|---|---|
5 cores | 7 cores | 11 cores | ||
PNP/NPN | 0.08 m 0.26″ | GL-RS008 | ||
0.15 m 0.49″ | GL-RS015 | |||
0.5 m 1.64″ | GL-RS05 | |||
1 m 3.28″ | GL-RS1 | |||
3 m 9.84″ | GL-RS3 | |||
5 m 16.40″ | GL-RS5 | |||
10 m 32.81″ | GL-RS10 |