GL-R Wiring Example 25
NPN Wiring System: Wire Synchronization System (Transmitter: 11-Core Cable, Receiver: 11-Core Cable)
EDM | Used |
---|---|
Start/Restart interlock | Manual |
Muting | Used |
Transmitter cable | 11 cores | Example) GL-RP5NM |
---|---|---|
Receiver cable | 11 cores | Example) GL-RP5NM |
![Transmitter (T) - Gray (FE), Brown (24 VDC), Blue (0 VDC), Red/Black (Muting input 2), Pink (Muting input 1), Yellow (Override input), White (Wait input), Red (Muting lamp output), Black (Error output), Orange/Black (Synchronization 2), Orange (Synchronization 1) | Receiver (R) - Orange (Synchronization 1), Orange/Black (Synchronization 2), Red (AUX output), Red/Black (EDM input), Pink (Interlock selection input), Yellow (Reset input), White (OSSD2), Black (OSSD1), Blue (0 VDC), Brown (24 VDC), Gray (FE) | Yellow (Reset input) - S1 - Blue (0 VDC) | Pink (Interlock selection input) - Blue (0 VDC) | K1 - Black (OSSD1) | K2 - White (OSSD2) | White (OSSD2), Black (OSSD1) - Brown (24 VDC) | Red/Black (EDM input) - K1 - K2 - Blue (0 VDC) | Muting sensor (NPN output 1) - Pink (Muting input 1) | Muting sensor (NPN output 2) - Red/Black (Muting input 2)](/Images/gl-r_wiring_25-01_2093406.png)
- Independently insulate any unused wires. Do not bundle them together.
PNP Wiring System: Wire Synchronization System (Transmitter: 11-Core Cable, Receiver: 11-Core Cable)
EDM | Used |
---|---|
Start/Restart interlock | Manual |
Muting | Used |
Transmitter cable | 11 cores | Example) GL-RP5PM |
---|---|---|
Receiver cable | 11 cores | Example) GL-RP5PM |
![Transmitter (T) - Gray (FE), Brown (24 VDC), Blue (0 VDC), Red/Black (Muting input 2), Pink (Muting input 1), Yellow (Override input), White (Wait input), Red (Muting lamp output), Black (Error output), Orange/Black (Synchronization 2), Orange (Synchronization 1) | Receiver (R) - Orange (Synchronization 1), Orange/Black (Synchronization 2), Red (AUX output), Red/Black (EDM input), Pink (Interlock selection input), Yellow (Reset input), White (OSSD2), Black (OSSD1), Blue (0 VDC), Brown (24 VDC), Gray (FE) | Yellow (Reset input) - S1 - Brown (24 VDC) | Pink (Interlock selection input) - Brown (24 VDC) | K1 - Black (OSSD1) | K2 - White (OSSD2) | White (OSSD2), Black (OSSD1) - Blue (0 VDC) | Red/Black (EDM input) - K1 - K2 - Brown (24 VDC) | Muting sensor (PNP output 1) - Pink (Muting input 1) | Muting sensor (PNP output 2) - Red/Black (Muting input 2)](/Images/gl-r_wiring_25-02_2093407.png)
- Independently insulate any unused wires. Do not bundle them together.