GL-R Wiring Example 23

NPN Wiring System: Optical Synchronization System (Transmitter: 5-Core Cable, Receiver: 11-Core Cable)

EDM Used
Start/Restart interlock Manual
Transmitter cable 5 cores Example) GL-RP5N
Receiver cable 11 cores Example) GL-RP5NM
Transmitter (T) - Gray (FE), Brown (24 VDC), Blue (0 VDC), White (Not in use), Black (Not in use) | Receiver (R) - Orange (Synchronization 1), Orange/Black (Synchronization 2), Red (AUX output), Red/Black (EDM input), Pink (Interlock selection input), Yellow (Reset input), White (OSSD2), Black (OSSD1), Blue (0 VDC), Brown (24 VDC), Gray (FE) | Yellow (Reset input) - S1 - Blue (0 VDC) | Pink (Interlock selection input) - Blue (0 VDC) | K1 - Black (OSSD1) | K2 - White (OSSD2) | White (OSSD2), Black (OSSD1) - Brown (24 VDC) | Red/Black (EDM input) - K1 - K2 - Blue (0 VDC)
  • Independently insulate any unused wires. Do not bundle them together.

NPN Wiring System: One-Line System (Receiver: 11-Core Cable)

EDM Used
Start/Restart interlock Manual
Transmitter cable Not used Not used
Receiver cable 11 cores Example) GL-RP5NM
Transmitter (T) - Receiver (R) - Orange (Synchronization 1), Orange/Black (Synchronization 2), Red (AUX output), Red/Black (EDM input), Pink (Interlock selection input), Yellow (Reset input), White (OSSD2), Black (OSSD1), Blue (0 VDC), Brown (24 VDC), Gray (FE) | Yellow (Reset input) - S1 - Blue (0 VDC) | Pink (Interlock selection input) - Blue (0 VDC) | K1 - Black (OSSD1) | K2 - White (OSSD2) | White (OSSD2), Black (OSSD1) - Brown (24 VDC) | Red/Black (EDM input) - K1 - K2 - Blue (0 VDC)
  • Independently insulate any unused wires. Do not bundle them together.

PNP Wiring System: Optical Synchronization System (Transmitter: 5-Core Cable, Receiver: 11-Core Cable)

EDM Used
Start/Restart interlock Manual
Transmitter cable 5 cores Example) GL-RP5P
Receiver cable 11 cores Example) GL-RP5PM
Transmitter (T) - Gray (FE), Brown (24 VDC), Blue (0 VDC), White (Not in use), Black (Not in use) | Receiver (R) - Orange (Synchronization 1), Orange/Black (Synchronization 2), Red (AUX output), Red/Black (EDM input), Pink (Interlock selection input), Yellow (Reset input), White (OSSD2), Black (OSSD1), Blue (0 VDC), Brown (24 VDC), Gray (FE) | Yellow (Reset input) - S1 - Brown (24 VDC) | Pink (Interlock selection input) - Brown (24 VDC) | K1 - Black (OSSD1) | K2 - White (OSSD2) | White (OSSD2), Black (OSSD1) - Blue (0 VDC) | Red/Black (EDM input) - K1 - K2 - Brown (24 VDC)
  • Independently insulate any unused wires. Do not bundle them together.

PNP Wiring System: One-Line System (Receiver: 11-Core Cable)

EDM Used
Start/Restart interlock Manual
Transmitter cable Not used Not used
Receiver cable 11 cores Example) GL-RP5PM
Transmitter (T) - Receiver (R) - Orange (Synchronization 1), Orange/Black (Synchronization 2), Red (AUX output), Red/Black (EDM input), Pink (Interlock selection input), Yellow (Reset input), White (OSSD2), Black (OSSD1), Blue (0 VDC), Brown (24 VDC), Gray (FE) | Yellow (Reset input) - S1 - Brown (24 VDC) | Pink (Interlock selection input) - Brown (24 VDC) | K1 - Black (OSSD1) | K2 - White (OSSD2) | White (OSSD2), Black (OSSD1) - Blue (0 VDC) | Red/Black (EDM input) - K1 - K2 - Brown (24 VDC)
  • Independently insulate any unused wires. Do not bundle them together.