GL-R Wiring Example 22

NPN Wiring System: Wire Synchronization System (Transmitter: 7-Core Cable, Receiver: 11-Core Cable)

EDM Not used
Start/Restart interlock Manual
Transmitter cable 7 cores Example) GL-RP5NS
Receiver cable 11 cores Example) GL-RP5NM
Transmitter (T) - Gray (FE), Brown (24 VDC), Blue (0 VDC), White (Wait input), Black (Error output), Orange/Black (Synchronization 2), Orange (Synchronization 1) | Receiver (R) - Orange (Synchronization 1), Orange/Black (Synchronization 2), Red (AUX output) - Red/Black (EDM input), Pink (Interlock selection input), Yellow (Reset input), White (OSSD2), Black (OSSD1), Blue (0 VDC), Brown (24 VDC), Gray (FE) | Yellow (Reset input) - S1 - Blue (0 VDC) | Pink (Interlock selection input) - Blue (0 VDC) | Safety PLC - White (OSSD2), Black (OSSD1)
  • Independently insulate any unused wires. Do not bundle them together.
  • A safety device such as a safety controller can be used in place of the safety PLC.
  • Connect 0 V on the safety PLC to 0 V on the GL-R.

NPN Wiring System: Wire Synchronization System (Transmitter: 11-Core Cable, Receiver: 11-Core Cable)

EDM Not used
Start/Restart interlock Manual
Transmitter cable 11 cores Example) GL-RP5NM
Receiver cable 11 cores Example) GL-RP5NM
Transmitter (T) - Gray (FE), Brown (24 VDC), Blue (0 VDC), Red/Black (Muting input 2), Pink (Muting input 1), Yellow (Override input), White (Wait input), Red (Muting lamp output), Black (Error output), Orange/Black (Synchronization 2), Orange (Synchronization 1) | Receiver (R) - Orange (Synchronization 1), Orange/Black (Synchronization 2), Red (AUX output) - Red/Black (EDM input), Pink (Interlock selection input), Yellow (Reset input), White (OSSD2), Black (OSSD1), Blue (0 VDC), Brown (24 VDC), Gray (FE) | Yellow (Reset input) - S1 - Blue (0 VDC) | Pink (Interlock selection input) - Blue (0 VDC) | Safety PLC - White (OSSD2), Black (OSSD1)
  • Independently insulate any unused wires. Do not bundle them together.
  • A safety device such as a safety controller can be used in place of the safety PLC.
  • Connect 0 V on the safety PLC to 0 V on the GL-R.

PNP Wiring System: Wire Synchronization System (Transmitter: 7-Core Cable, Receiver: 11-Core Cable)

EDM Not used
Start/Restart interlock Manual
Transmitter cable 7 cores Example) GL-RP5PS
Receiver cable 11 cores Example) GL-RP5PM
Transmitter (T) - Gray (FE), Brown (24 VDC), Blue (0 VDC), White (Wait input), Black (Error output), Orange/Black (Synchronization 2), Orange (Synchronization 1) | Receiver (R) - Orange (Synchronization 1), Orange/Black (Synchronization 2), Red (AUX output) - Red/Black (EDM input), Pink (Interlock selection input), Yellow (Reset input), White (OSSD2), Black (OSSD1), Blue (0 VDC), Brown (24 VDC), Gray (FE) | Yellow (Reset input) - S1 - Brown (24 VDC) | Pink (Interlock selection input) - Brown (24 VDC) | Safety PLC - White (OSSD2), Black (OSSD1)
  • Independently insulate any unused wires. Do not bundle them together.
  • A safety device such as a safety controller can be used in place of the safety PLC.
  • Connect 0 V on the safety PLC to 0 V on the GL-R.

PNP Wiring System: Wire Synchronization System (Transmitter: 11-Core Cable, Receiver: 11-Core Cable)

EDM Not used
Start/Restart interlock Manual
Transmitter cable 11 cores Example) GL-RP5PM
Receiver cable 11 cores Example) GL-RP5PM
Transmitter (T) - Gray (FE), Brown (24 VDC), Blue (0 VDC), Red/Black (Muting input 2), Pink (Muting input 1), Yellow (Override input), White (Wait input), Red (Muting lamp output), Black (Error output), Orange/Black (Synchronization 2), Orange (Synchronization 1) | Receiver (R) - Orange (Synchronization 1), Orange/Black (Synchronization 2), Red (AUX output) - Red/Black (EDM input), Pink (Interlock selection input), Yellow (Reset input), White (OSSD2), Black (OSSD1), Blue (0 VDC), Brown (24 VDC), Gray (FE) | Yellow (Reset input) - S1 - Brown (24 VDC) | Pink (Interlock selection input) - Brown (24 VDC) | Safety PLC - White (OSSD2), Black (OSSD1)
  • Independently insulate any unused wires. Do not bundle them together.
  • A safety device such as a safety controller can be used in place of the safety PLC.
  • Connect 0 V on the safety PLC to 0 V on the GL-R.