GL-R Wiring Example 1
NPN Wiring System: Optical Synchronization System (Transmitter: 5-Core Cable, Receiver: 5-Core Cable)
EDM | Not used |
---|---|
Start/Restart interlock | Automatic |
Transmitter cable | 5 cores | Example) GL-RP5N |
---|---|---|
Receiver cable | 5 cores | Example) GL-RP5N |
![Transmitter (T) - Gray (FE), Brown (24 VDC), Blue (0 VDC), White (Not in use), Black (Not in use) | Receiver (R) - White (OSSD2), Black (OSSD1), Blue (0 VDC), Brown (24 VDC), Gray (FE) | Safety PLC - White (OSSD2), Black (OSSD1)](/Images/gl-r_wiring_01-01_2093308.png)
- Independently insulate any unused wires. Do not bundle them together.
- A safety device such as a safety controller can be used in place of the safety PLC.
- Connect 0 V on the safety PLC to 0 V on the GL-R.
EDM | Not used |
---|---|
Start/Restart interlock | Automatic |
Transmitter cable | Not used | Not used |
---|---|---|
Receiver cable | 5 cores | Example) GL-RP5N |
![Transmitter (T) - Receiver (R) - White (OSSD2), Black (OSSD1), Blue (0 VDC), Brown (24 VDC), Gray (FE) | Safety PLC - White (OSSD2), Black (OSSD1)](/Images/gl-r_wiring_01-02_2093309.png)
- Independently insulate any unused wires. Do not bundle them together.
- A safety device such as a safety controller can be used in place of the safety PLC.
- Connect 0 V on the safety PLC to 0 V on the GL-R.
PNP Wiring System: Optical Synchronization System (Transmitter: 5-Core Cable, Receiver: 5-Core Cable)
EDM | Not used |
---|---|
Start/Restart interlock | Automatic |
Transmitter cable | 5 cores | Example) GL-RP5P |
---|---|---|
Receiver cable | 5 cores | Example) GL-RP5P |
![Transmitter (T) - Gray (FE), Brown (24 VDC), Blue (0 VDC), White (Not in use), Black (Not in use) | Receiver (R) - White (OSSD2), Black (OSSD1), Blue (0 VDC), Brown (24 VDC), Gray (FE) | Safety PLC - White (OSSD2), Black (OSSD1)](/Images/gl-r_wiring_01-03_2093310.png)
- Independently insulate any unused wires. Do not bundle them together.
- A safety device such as a safety controller can be used in place of the safety PLC.
- Connect 0 V on the safety PLC to 0 V on the GL-R.
EDM | Not used |
---|---|
Start/Restart interlock | Automatic |
Transmitter cable | Not used | Not used |
---|---|---|
Receiver cable | 5 cores | Example) GL-RP5P |
![Transmitter (T) - Receiver (R) - White (OSSD2), Black (OSSD1), Blue (0 VDC), Brown (24 VDC), Gray (FE) | Safety PLC - White (OSSD2), Black (OSSD1)](/Images/gl-r_wiring_01-04_2093311.png)
- Independently insulate any unused wires. Do not bundle them together.
- A safety device such as a safety controller can be used in place of the safety PLC.
- Connect 0 V on the safety PLC to 0 V on the GL-R.