Description | Downloads | |
---|---|---|
Instruction manual (BT-W100GA/W155GA) |
This manual contains introductory information such as part name, package contents, specifications, usage precautions, battery replacement method, and external dimensions. | Download |
Getting Started Guide | This manual is the introductory guide for developing embedded applications on the BT-W Series. This manual contains the procedures for SDK installation, device operation, and the Terminal Remote Controller. | Download |
Software Manual | This manual describes the basic operations of the BT-W Series. Consult this manual for system configuration, device control through hardware and software, and navigating the user interface. | Download |
BT System Menu Manual | This manual contains detailed instructions to configure every option in the BT System Menu. | Download |
BT Management Tool Manual | This manual explains the setup and operation of the BT Management Tool. | Download |
BT Application Design Tool Manual | This manual explains the setup and operation of the BT Application Design Tool. | Download |
Description | Downloads | |
---|---|---|
BT-W Device Library References [System Control] |
These reference libraries explain functionality and provide examples for integrators and developers to build applications for the BT-W Series. | Download |
BT-W Device Library References [Scanning Control] |
Download | |
BT-W Device Library References [Communication Control] |
Download | |
BT-W Device Library References [File Control] |
Download | |
PC-side Communication Library Reference [File Transfer] |
This library describes how KEYENCE exclusive file transferring procedures work on a PC. | Download |
PC-side Communication Library Reference [Real-Time Data Transfer] |
This library describes how to use the Request Manager for communication on a PC. | Download |
Remote Control Plug-in Library Reference | This library explains how to use a PC application on the BT-W through a remote desktop connection. | Download |
Description | Downloads | |
---|---|---|
How to connect to Wavelink | This manual describes how to run the Wavelink Terminal Emulator on the BT-W Series. | Download |
Description | Downloads | |||
---|---|---|---|---|
USB Driver | – | Download | ||
BT Application Design Tool Communication Software | The software can send and receive data files and master files. | Download | ||
BT Series Data Transfer Software | – | Download | ||
BT Series Data Transfer Software Connection Guide |
– | Download | ||
Extended JaveScript File set | – | Download | ||
Remote Control Plugin File set | – | Download | ||
BT-WHD1GA Trial Software | The Software Development Kit (SDK) contains device control library, Terminal Remote Controller, BT Management Tool and other materials. *Note* The trial version only can be used for one month. |
Download | ||
BT-H1AGA Trial Software | *Note* The trial version only can be used for one month. | Download | ||
BT-WHD1GA (Product key is required) |
– | Download | ||
BT-WHM1GA (Product key is required) |
– | Download | ||
BT-H1AGA (Product key is required) | – | Download |
Sample programs are available to the public in the programming languages listed in the tables below. When loading programs onto the BT-W device, download the required sample programs listed below. The SDK included in the lastest version of BT-WHD1GA must be installed prior to downloading any sample programs.
Visual Basic
Description | Downloads | |
---|---|---|
Sample source for system control library | – | Download |
Sample source for reading control library | – | Download |
Sample source for communication control library | – | Download |
Sample source for file control library | – | Download |
Sample source for communication between the BT-W device and PC | – | Download |
Sample source for cross key operation | – | Download |
Sample using Communication Library | – | Download |
Sample using Request Manager | – | Download |
Sample source for SQLite library | – | Download |
Inventory Operation (Batch) Sample | Click for details | Download |
Stock Search (Wireless) Sample | Click for details | Download |
Pokayoke (1:1/1:N Check) Sample | Click for details | Download |
VGA⇔QVGA Screen Conversion Sample | Click for details | Download |
Visual C#
Description | Downloads | |
---|---|---|
Sample source for system control library | – | Download |
Sample source for reading control library | – | Download |
Sample source for communication control library | – | Download |
Sample source for file control library | – | Download |
Sample source for communication between the BT-W device and PC | – | Download |
Sample source for cross key operation | – | Download |
Sample using Communication Library | – | Download |
Sample using Request Manager | – | Download |
Sample source for SQLite library | – | Download |
Visual C++
Description | Downloads | |
---|---|---|
Sample source for system control library | – | Download |
Sample source for reading control library | – | Download |
Sample source for communication control library | – | Download |
Sample source for file control library | – | Download |
Sample source for communication between the BT-W device and PC | – | Download |
Sample source for cross key operation | – | Download |
When loading programs onto the BT-W device, download the required sample programs listed below. The SDK included in the lastest version of BT-WHD1GA must be installed prior to downloading any sample programs.
Before using sample programs, be sure to read the following,
Cautions When Using Sample Programs
Visual Basic
Description | Downloads | |
---|---|---|
Sample using Communication Library | – | Download |
Sample using Request Manager (Single Thread) | – | Download |
Sample using Request Manager (Multi Thread) | – | Download |
Visual C++
Description | Downloads | |
---|---|---|
Sample using Communication Library | – | Download |
Sample using Request Manager (Single Thread) | – | Download |
Sample using Request Manager (Multi Thread) | – | Download |