Description | Downloads | |
---|---|---|
Instruction Manual | This manual contains introductory information such as part name, package contents, specifications, usage precautions, battery replacement method, and external dimensions. | ![]() |
Software Settings / Operation Manual | This manual describes the basic operations of the BT-A600 Series. Consult this manual for system configuration, device control through hardware and software, and navigating the user interface. | ![]() |
Application Development Guide | This manual is the introductory guide for developing embedded applications on the BT-A600 Series. This manual contains the procedures for SDK installation, device operation and our API details. | ![]() |
Enterprise Browser Settings / Operation Manual | This describes how to use Enterprise Browser and Extended JavaScript details. | ![]() |
OCR Settings / Operation Manual | This manual describes the specifications and the operation method of the setup tool for reading character strings. Read this manual before using the OCR function of the BT-A600. | ![]() |
BT Management Tool Settings/Operation Manual | This manual contains information on how to install and operate the BT Management Tool. | ![]() |
Description | Downloads | |
---|---|---|
BT Application Design Tool Manual | This manual explains the setup and operation of the BT Application Design Tool. | ![]() |
BT Application Design Tool Operation Guide (Basic) |
This manual explains the installation and application deployment of the BT Application Design Tool. | ![]() |
BT Application Design Tool Operation Guide (Data communication) |
This manual explains the data communication of the BT Application Design Tool. | ![]() |
BT Application Design Tool Operation Guide (Keyboard Wedge) |
This manual explains the keyboard wedge function of the BT Application Design Tool. | ![]() |
BT Application Design Tool Operation Guide (Printer) |
This manual explains the printer function of the BT Application Design Tool. | ![]() |
Description | Downloads | |
---|---|---|
Device library (.jar file) | Device Library for Android Studio. | ![]() |
Device library (.aar file) | Device Library for Android Studio. (.aar) | ![]() |
Device library (For task registration) | Device library for Android Studio to use task registration. | ![]() |
Extended JaveScript File set | Extended JavaScript Library for Enterprise Browser. | ![]() |
Push To Talk (for PC) | This software enables PCs to talk with BT Series devices using the Push To Talk app. | ![]() |
Push To Talk (for PC) Operation Manual | This manual contains information on how to install and operate the Push To Talk (for PC) app. | ![]() |
BT Application Design Tool (Product key is required) |
- | ![]() |
BT Application Design Tool Trial Software |
*Note* The trial version only can be used for one month. | ![]() |
BT Application Design Tool Communication Software | The software can send and receive data files and master files. | ![]() |
USB Driver | - | ![]() |
Sample programs are available to the public in the programming languages listed in the tables below. When loading programs onto the BT-A600 device, download the required sample programs listed below. The device library (.jar file or .js file) is NOT included in all sample programs. Please download them from Software & Drivers.
Java for Android Studio
Description | Downloads | |
---|---|---|
Inventory Management Sample | ![]() Please see the Aplication Development Guide for how to use. |
![]() |
Pokayoke Sample | ![]() Please see the Aplication Development Guide for how to use. |
![]() |
JavaScript
Description | Downloads | |
---|---|---|
Sample source for device library | Please see the Enterprise Browser Settings / Operation manual for how to use. | ![]() |