How to import a simulator (backup file) into the IV3 Navigator software.
AI based detection by teaching OK and NG images.
Uses an outline/shape to adjust the position of tool inspection regions to account for target movement within the field of view.
Uses 1 or 2 edges to adjust the position of tool inspection regions to account for target movement within the field of view.
Detects the presence/absence or amount of a specified color in your image.
Detects hue, saturation, and brightness values within the window to output the average color according to the area.
Detects protrusions and misalignments of a target, by specifying the prohibited area and color.
Detects a specific shape or pattern, based on contrast in the image.
Detects and counts the number of similarly colored blobs within the tool window.
Detects character information in the tool window and matches it against the internal library data.
Sorts and differentiates up to 8 different product types.
Finds multiple edges within the inspection region and detects the distance (width) between two specified edges.
Finds circular outlines and detects the diameter of the specified circle.
Detects the number of edge pixels present, without considering shape. Useful for dynamic/varying workpieces, when outline is inconsistent.
Detects and counts the number of edges present in the tool window.
Detects pin pitch or pin width.