Wide Field of View High Resolution
The new 64 megapixel camera significantly improves accuracy in conventional inspections.
A single image capture covers a wider area in clear detail for increased inspection stability.
![](/Images/pr_ca-hf_img_04_1963481.png)
![](/Images/pr_ca-hf_img_03_1963480.png)
Multiple cameras are needed for high-precision inspection and inspection of multiple locations on large targets, increasing costs.
The entire target can be imaged with a single camera, without sacrificing accuracy, and inspection can be performed with the shortest possible machine takt time. This also helps simplify equipment installation.
Conventional Models (21 megapixels)
110 ms
New Products (21 megapixels)
20.2 ms
The built-in angle sensor makes camera installation significantly easier.
Quickly detect camera misalignment during operation.