Application Examples —
Pressed Metal Part Front/Back Difference Check
- Industry
- Metals industry
- Advantages
- Labor-saving
- Detection details
- Sensors are used to differentiate between the front and back of metal parts by detecting differences in the amount of reflected light, helping to eliminate mistakes.
Judgment details
Key installation points
The IV2 Series can accurately capture the reflection status even for glossy targets. This makes it possible to stably differentiate between glossiness differences arising from different surface processing.
Furthermore, the IV2 Series captures images of the whole surface of the target, so it can perform difference checks by tracking targets even if their positions are not fixed.