Application Examples —
Gear Front/Back Difference Check

- Industry
- Metals industry
- Advantages
- Improved yield
- Detection details
- Sensors are used to detect whether the gears that are transferred on the conveyor belt are oriented correctly (front/back), helping to improve the yield in later processes.
Judgment details
-
OK -
NG
Key installation points
With conventional sensors, it was difficult to perform difference checks of targets having similar shapes, but detections can be performed easily with the “shape detection” tool of the IV2 Series.
Furthermore, multiple product types (up to 32) can be supported. The product type can be switched easily using the monitor and external signals.
- Find an Application