Application Examples —
Attached Straw Detection

- Industry
- Food, Medicine, and Cosmetics Industries
- Advantages
- Pokayoke (prevention of mistakes)
- Detection details
- Sensors are used from the side during transferring to detect whether straws have been attached to boxed drinks, helping to eliminate mistakes.
Judgment details
-
OK -
NG
Key installation points
With the IV2 Series, even if the product type changes, any user can easily change the settings as required.
Also, because the IV2 Series captures the entire surface of a target, stable detection is possible even if the position of the straw varies.
Furthermore, the OK/NG image history can be saved together with the detection date and time.
- Find an Application