Application Examples —
Promotional Sticker Detection

- Industry
- Food, Medicine, and Cosmetics Industries
- Advantages
- Improved yield
- Detection details
- Sensors are used in place of post-processing visual inspections to check whether fixed-period promotional stickers have been attached.
Judgment details
-
OK -
NG
Key installation points
Color sensors are often used for detection of promotional stickers, but stable detection is not possible if the sticker color changes or if the sticker is misaligned. With the
IV2 Series, stable detection is possible as long as the sticker is located within the field of view.
In addition, up to 32 product type settings can be registered, enabling detection even on production lines with multiple product types.
- Find an Application