Application Examples —
Detection of Pouches in Cups of Noodles

- Industry
- Food, Medicine, and Cosmetics Industries
- Advantages
- Labor-saving
- Detection details
- Cameras detect whether two different types of small pouches are contained correctly or wrong pouches are contained in cup noodle packages before packaging.
Judgment details
-
OK -
NG
Key installation points
With the IV2 Series, even if the attached items changes, any user can easily change the settings as required. In addition, position correction can be used to follow targets, enabling detection even if the pouch position is not uniform.
Connecting an expansion unit or a LAN cable also makes it possible to configure and monitor settings for multiple sensors from a single control panel.
- Find an Application