Application Examples —
Connector Pin Breakage Detection

- Industry
- Electrical and electronic parts industry
- Advantages
- Improved yield
- Detection details
- Sensors are used to detect whether all the connector pins are present and not broken, helping to improve the yield in later processes.
Judgment details
-
OK -
NG
Key installation points
With the IV2 Series, up to 16 detection tools can be placed within the field of view easily. Even if connectors are misaligned, position adjustment can be applied to track the connectors and ensure stable detection.
Furthermore, a digital zoom function is equipped as standard to enable stable detection even from far away.
- Find an Application