Application Examples —
Missing Camera Lens Detection

- Industry
- Electrical and electronic parts industry
- Advantages
- Pokayoke (prevention of mistakes)
- Detection details
- Sensors are used during transferring prior to camera lens attachment to detect missing camera lenses, helping to eliminate mistakes.
Judgment details
-
OK -
NG
Key installation points
With conventional sensors, it was difficult to perform difference checks with transparent targets, but stable detections can be performed with the reflections captured from the target surface by the IV2 Series.
Furthermore, polarizing filters and dome lights, which can be installed in existing devices, are available. These filters and lights can be set easily by anyone to match the size and surface condition of the target.
- Find an Application