Application Examples —
Spark Plug Type Detection

- Industry
- Automotive industry
- Advantages
- Support for multiple product types
- Detection details
- Sensors are used to perform spark plug type detection on the basis of the size of the components, helping to prevent variants from being mixed in.
Judgment details
-
OK -
NG
Key installation points
With conventional sensors, it was difficult to perform difference checks with targets having similar sizes, but detections can be performed accurately by measuring the “diameter” and “width” with the IV2 Series.
Furthermore, polarizing filters and dome lights, which can be installed in existing devices, are available for metal targets that generate a large amount of glare. These filters and lights can be set easily by anyone.
- Find an Application