Application Examples —
Seat Frame Left/Right Difference Check

- Industry
- Automotive industry
- Advantages
- Pokayoke (prevention of mistakes)
- Detection details
- Sensors are used in the automobile seat assembly process to differentiate the left and right seats according to marks on the seat frames, helping to eliminate mistakes.
Judgment details
-
OK -
NG
Key installation points
Conventional sensors can be difficult to set up when the difference between OK and NG parts are subtle. However, the Outline Tool of the IV2 Series inspects over an area and finds only the most relevant edges, making inspection easy. Also, settings for up to 32 product types can be registered. This makes it easy to switch between settings when using the control panel, external signals, or PLC communication when production changes.
- Find an Application