Application Examples —
Headlight Illumination Check

- Industry
- Automotive industry
- Advantages
- Pokayoke (prevention of mistakes)
- Detection details
- Sensors are used during headlight completion inspections to judge whether automobile headlights illuminate correctly, helping to eliminate mistakes.
Judgment details
-
OK -
NG
Key installation points
Conventionally, a color sensor was used, but its installation position had to be changed for each product type.
The IV2 Series is ultra-compact, so it can be installed in the same position as and with the same space requirements of a color sensor.
Also, the IV2 Series has a wide field of view, so there is no need to change its installation position for each product type.
Furthermore, the settings of 32 product types can be registered, which provides support for multiple product types.
- Find an Application