Application Examples —
Gear Type Detection

- Industry
- Automotive industry
- Advantages
- Support for multiple product types
- Detection details
- Sensors are used on lines where multiple product types are handled at the same time to perform product type detections, determining whether the correct gear has been set.
Judgment details
-
OK -
NG
Key installation points
With conventional sensors, it was difficult to perform difference checks according to “appearance,” but stable detections can be performed easily with the “outline detection” function of the IV2 Series.
Furthermore, polarizing filters and dome lights, which can be installed in existing devices, are available in situations where a large amount of glare is present.
- Find an Application