|
Static removal devices can be divided into two types of technology, ionizing radiation systems and discharge systems.
For static removal devices that use ionizing radiation technology, there is the "Soft X-ray system", or the "Ultraviolet ray system."
Corona discharge static removal devices produce a corona discharge by concentrating the electrical field with needle shaped electrodes. This neutralizes static electricity with ionized air and is a mechanism that removes static.
The corona discharge system is divided into the "self-discharge system" and the "voltage application system".
Corona discharge static removal devices, which particularly use safe and stabilized high static removal capabilities, are often used in sites that require high-accuracy static removal.
1-888-KEYENCE
(1-888-539-3623)