Detection based on “Camera Images”
Features and Strengths of Vision Sensors
So far, we have learned that vision sensors offer a high degree of freedom and just one of them can be used in place of multiple conventional sensors for a variety of applications. This section explains one of vision sensors' main features: surface analysis.
Features
Detect not only single "points", but entire surfaces
Advantage: Detecting multiple points with a single sensor
![[Case-1] Detection of remaining molded products / [Case-2] Checking for broken connector pins](/Images/sensorbasics_vision_feature_img_02_1826083.jpg)
Multiple tools can be used simultaneously on a captured image, which addresses a variety of common production issues:
・Detecting multiple targets
・Detecting multiple items on each target
・Changing the detection target
The above issues can all be solved with a single sensor.
Tools can also be added at a later date, which makes it possible to support inspection changes with simple settings changes.
Click here to learn more about the various inspections that can be performed.
-
Detection based on “Camera Images”
What Are Vision Sensors?
Vision Sensors -
Detection based on “Camera Images”
Vision Sensor Application Examples
Vision Sensors