Detection based on “Light”
Features and advantages of Fiber Optic Sensor

Features

Versatile installation

Versatile installation

A flexible fiber optic sensor enables easy installation in limited spaces such as a space between machines.

Detection of extremely small targets

Detection of extremely small targets

The extremely compact sensor head allows for easy detection of extremely small targets.

Excellent environmental resistance

Excellent environmental resistance

Since no electric current flows through the optical fiber cable, the sensor is unaffected by electrical noise. The heat-resistant type fiber unit enables detection in high temperature environments.

Tip

column

KEYENCE’s FS-N Series of fiberoptic amplifier allows connection of more than 100 types of special fiber units. It has various features to improve stability, such as the automatic maintenance function which automatically compensates for dust and dirt build up.

INDEX

KEYENCE Product Catalogs:

We solve the annoyance about the sensor!

S