3D Optical Profilometers
Roughness, Texture, and Film Thickness Measurement
3D Optical Profiling Microscope VK-X4000
Shape, Flatness, and Profile Measurement
Wide-Area Optical Profiler VR-6000
You can also contact us at:
1-888-539-36233D Optical Profiling Microscope VK-X4000
Wide-Area Optical Profiler VR-6000
| VK-X4000 | VR-6000 | |
|---|---|---|
| Magnification | 42× - 28,800× | 12× - 160× |
| Height (Z) Resolution | 0.01 nm | 0.1 µm |
| XY Resolution | 0.12 µm | 0.5 µm |
| Measurement Method(s) | Laser Confocal, Interferometry, Focus Variation, Spectral Interference | White Light LED Fringe Projection |
| Film Thickness | Yes | No |
| Surface Roughness | Yes | Yes |
| NIST Traceable | Yes | Yes |
| Max Measurement Area | 100 mm × 100 mm | 300 mm × 150 mm |
| Gantry Compatible | Yes | Yes |