Tracking the position and height of each edge prior to welding helps to minimize defects that could negatively impact weld performance.
2D/3D Laser Profiler
LJ-X8000 series
Catch welding defects such as pits, melting, or spatter with 2D or 3D inspection using laser profilers. The LJ-X8000 is unaffected by the color of the weld, so it can reliably inspect any weld.
2D/3D Laser Profiler
LJ-X8000 series
Measure the top of rolls accurately, even those with mirrored surfaces. The confocal CL-3000 makes it easy to profile the top of a roll by recording displacement while scanning over the length.
Confocal Displacement Sensor
CL-3000 series
The dedicated jig and alignment tools of the CL-3000 reduce setup time and improve accuracy of in-process thickness measurements. The non-contact thickness measurement method can ignore the influence of vibration for reliable inline inspection.
Confocal Displacement Sensor
CL-3000 series
Non-contact measurement of the inner diameter of a pipe is possible using compact sensors and right angle mirrors.
Confocal Displacement Sensor
CL-3000 series
Inspect pipe outer diameter or ovality using single or multi-axis optical micrometers. The micrometer's static LED design maintains high accuracy over its lifespan with minimal maintenance required.
High-speed optical micrometer
LS-9000 series
Red hot slabs can be measured during processing to minimize rework. The LK-G3000's long range enables you to place the sensor up to 1m away from the heat source while maintaining accurate measurements.
Ultra High-Speed/High-Accuracy Laser Displacement Sensor
LK-G5000 series
Stably detect the edge position of red hot steel plates using a blue laser profiler. Easily detect defects without touching the sheet.
2D/3D Laser Profiler
LJ-X8000 series