CMM Portable, Benchtop CMM
Measurements from All Angles
As long as the probe is within the camera’s field of view, measurement locations can be approached from any angle. The probe can be used to measure the top surface of parts, horizontal or angled holes, and the rear with no part adjustment.
Various Measurement Styles
A wide variety of attachments are available to allow for multiple, easy worksite variations. Whether in an office or on shop floors, the XM-5000 allows for measurement in any setting.
Laser Tracker Wide Area Handheld CMM
High-Accuracy: Take Precise Measurements Over a Large Area
Maximum measurement range: 15m (49.2 ft).
The tracking camera detects only the near-infrared light emitted by the probe markers. As long as the probe is within the camera’s field of view, its position and orientation can be detected.
Measurement Examples
Triple-camera tracking allows for high-accuracy measurement over a large area.