Assembly Attachment Detection

If assembly work begins with the attachment incorrectly attached, the battery pack will not fit on the cart properly, and there is a risk that a battery pack weighing 200 to 300 kg 440.93 to 661.39 lb will fall from the cart. Because there are several hundred patterns for attaching attachments, general-purpose sensors cannot be installed each time a model is added or changed. Stable detection is possible with the IV3 Series as it is able to detect from a distance and over a wide field of view, and is equipped with learning functions.

Vision Sensor

IV series

Back to "Product Selection by Industry and Application"