Welding Robot Z-Axis Control
-
Industry:
- Automotive, Electronic Devices
-
Products:
- Sensors
Stator Assembly When inspecting weld beads, the distance between the camera and the target is critical, so the Z-axis must be controlled with high precision. Visual inspection stability can be improved. The IL Series enables confirmation precise to 0.1 mm 0.004". In addition, the sensor head cable is a robot cable, making it resistant to damage and suitable for long term use.