Confirming Stator Core Thickness
-
Industry:
- Automotive, Electronic Devices
-
Products:
- Measurement Sensors

When stacking coils, thickness is important in determining the product characteristics of the motor. Usually, high-precision contact sensors are used for this. The GT2 has a precision of 1 μm and a resolution of 0.1 μm, and can be used with a high level of confidence. In addition, the absolute detection system can be used without zero adjustment, reducing the man-hours required for sensor adjustment. Furthermore, the GT2 Series has a long service life of 200 million strokes, reducing replacement costs and replacement/mounting man-hours due to damage.