Inspection of connector housing and pins
-
Industry:
- Electronic Devices
-
Products:
- Machine Vision
The 3D camera that uses the pattern projection method provides accurate, stable, and automatic 100% inspections by allowing for easy alignment. Multiple items can be inspected simultaneously as a batch including the coplanarity (flatness), pitch, and (horizontal/vertical) position of multiple pins and the 3D shape of the plastic housing. 3D measurements of the entire target within the wide field of view (with a maximum size of 60.2 mm (2.37") squared) can be performed with high accuracy during the momentary stoppages as short as 0.6 seconds of an intermittent line, shortening takt time.
3D image (color image)
3D image (height image)