Position/outer diameter measurement of copper wires

The LS-9000 Series is equipped with a CMOS that measures the outer diameter and with a CMOS that measures the position between the transmitter and receiver. This makes it possible to perform X-axis position and Y-axis position measurements— which conventionally required two measuring instruments—with just a single measuring head. Coating thickness deviations can be prevented by measuring the X-axis and Y-axis positions.

High-speed optical micrometer

LS-9000 series

Back to "Product Selection by Industry and Application"