Unmatched Detection Capability and Ease of Use for Robot Bin Picking NEW 3D Vision-Guided Robotics CV-X480D

Detection Capability

Specially Designed Optical Systems and 3D Search Algorithms to Deliver High Precision and High Speed Performance

The optimum 3D image is obtained due to the 4-camera design, which can create an image free of blind spots. The newly-developed 3D search function for bin picking allows for the stable detection of targets regardless of position or orientation.

Integrated Design Comprised of Four Cameras and a Single Projector

Projector / 4 cameras

Equipped with a Newly-Developed 3D Scanning Function

Ease of Use

Automatic Robot Path Planning Path Planning Tool

Robot motion paths are automatically calculated to eliminate all collisions of the robot, target, and surroundings to greatly reduce robot programming time and to allow for uninterrupted bin picking operation.

Worksite Modeling Simulation Picking Simulator

The workcell and program can be designed in the Simulator before any physical setup is completed, which can identify potential setup problems and dramatically increase bin picking success rates.

Learn more in the catalog

Register or sign in to continue with your download

Verification code will be sent to your KakaoTalk account, or SMS if you don't have a KakaoTalk account.

We guarantee 100% privacy – your information will never be shared.

Privacy Statement

Online Member Benefits

  • Instant product catalog and technical guide downloads
  • Seamlessly submit requests for pricing and demonstrations
  • One-time registration, unlimited access

Register

Step 1/3

Please provide the information below to create your KEYENCE web account. This One-Time registration unlocks unlimited access to our web resources.

Check Your Inbox

We've just emailed a verification link to .
Once it arrives, it will be valid for 24 hours.
Didn't receive an email? Please check your spam or junk folder.