Customizable Vision System
XG-X series
LumiTrax™-compatible 21 megapixel camera Color CA-HF2100C
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-HF2100C | |||
Image element | Color CMOS | |||
Unit cell size | 2.5 μm × 2.5 μm 0.10 Mil × 0.10 Mil | |||
Valid pixel count | 21 megapixel mode: 5104 (H) × 4092 (V) | |||
Image size | Equivalent to 1" (ø16 mm ø0.63") *1 | |||
Scanning system | Progressive | |||
Pixel transfer frequency | 1038 MHz | |||
Transfer system | Digital serial transfer | |||
Electronic shutter | Can be set to 0.05 to 9000 msec by specifying the following numerical inputs: | |||
Lens mount | C-mount | |||
Environmental resistance | Ambient temperature | 0 to +40°C 32 to 104°F | ||
Relative humidity | 85% RH or less | |||
Weight | Approx. 380 g (not including lens) | |||
*1 Equivalent to 1/2" (ø8 mm ø0.31") in 5 megapixel mode. |