Customizable Vision System
XG-8000 series
Contact Us: 1-888-539-3623 Inquiry form
Image Processing System Integrated Management Software (US Version) XG-H8NE2
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | XG-H8NE2 | |||
Model name | XG VisionEditor Ver.5.1 | |||
Image input | Supports the simultaneous capture of up to 8 cameras. Supports multiple combinations, repeat capturing and background capturing. | |||
Vision toolset | Common specifications | Processing regions, Image Enhancement filters, Color extraction function (Only with a color camera connected), Scaling, Unit Execution | ||
Area | Area | |||
Positional | Pattern Search, Edge Position, Trend Edge Position, Blob | |||
Inspection and measurement | Edge Width, Edge Pitch, Edge Angle, Edge Pairs, Trend Edge Width, Blob, Stain, Trend Edge Stain, Intensity, Color inspection (valid for color cameras only), | |||
Position adjustment | 1-point and 2-point position adjustment mode, both performed by the position adjustment unit | |||
Flowchart control | Position Adjustment, Branch/Join, Looping, Break, End | |||
Calculation & image processing | Numerical/Scripting, Image Operation, C Plug In, Calibration, Image Stitching | |||
Timing and processing control | Pause, Timer Start, Timer End, Terminal I/O Delay, Variable Delay, User Menu Delay | |||
Graphics | On-screen Graphics | |||
Outputs | Terminal I/O Output, Data Output, Image Output | |||
Commands | Issuance of various commands by the command issuance unit | |||
Common to all units | Total Status Processing, Total Error Processing | |||
GUI interface | Screens | Number of display patterns: 100 patterns per inspection setting, number of pages: 99 pages per display pattern, number of camera screens: 8 screens per | ||
Menus | Number of dialog settings: up to 900 settings per inspection setting, dialog components: 5 types, built-in dialogs: 40 types | |||
Variables | Number of local variables: up to 10000, number of global variables: up to 1024, number of image variables: up to 512 | |||
Simulation | VisionEditor | Offline Simulation Mode, Remote Capture Mode, Archive Playback Mode | ||
Simulator+ | Offline simulation mode including various GUI elements performed by the XG Simulator | |||
Development | Creation | Flowchart/Program, Processing View, Screen Management, Screen Editor, Parts List, Statistical Settings, Image Archive Settings, | ||
Testing and debugging | Unit Results, Watch, Log, Variable Reference List, Check, Find, Unit List, Statistical Analysis, User Processing View, Status bar, Layout | |||
File transfer/system/ | System View, Copy to Clipboard, Version Control | |||
Controller | Remote Connection, Image Archive, Trace log viewer, Variable Re-Write, Mode Changing | |||
PC specifications | Operating systems | Microsoft Windows XP Home Edition/Professional SP2 or later | ||
PC | CPU Minimum requirements: Core 2 Duo 1.06 GHz or higher; Recommended: Core 2 Duo 1.80 GHz or higher | |||
Licensing | License required for full activation. Information for receiving a license / activation code includes, company details, user ID and CD serial number. | |||
Additional PC | XG Vision Terminal | XG Vision Terminal is included (license-free) as the dedicated PC application of the XG Series. Connecting the PC to the XG Series through an Ethernet or | ||
XG Series dedicated | USB driver (license free) specifically for connecting a XG-8000 controller via USB to either the XG VisionEditor, XG Vision Terminal software. | |||
*1 The number of possible settings amongst all listed items depends on the main unit memory capacity. |