Customizable Vision System
XG-8000 series
High-speed, small 0.31 megapixel camera (Amplifier) Color CMOS CA-HS035CU
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-HS035CU | |||
Image element | Color CMOS, 7× high-speed reading using square-pixel | |||
Unit cell size | 7.4 µm × 7.4 µm 0.29 Mil × 0.29 Mil | |||
Valid pixel count | 0.31 megapixel mode: 640 (H) × 480 (V), 0.24 megapixel mode: 512 (H) × 480 (V) | |||
Image size | Equivalent to 1/3" | |||
Scanning system | Progressive | |||
Pixel transfer frequency | 86 MHz (43 MHz × 2) | |||
Transfer system | Digital serial transfer | |||
Electronic shutter | Can be set to 0.05 to 100 msec by specifying the following numerical inputs: | |||
Lens mount | Special mount (M10.5 P0.5 male) | |||
Environmental resistance | Ambient temperature | 0 to 40°C 32 to 104°F | ||
Relative humidity | 85% RH or less | |||
Weight | Approx. 75 g (not including lens) |