Vision System with Built-in AI
VS series
Specs Vision System with Built-in AI VS series
Standard zoom smart camera
Model |
VS-L160MX |
VS-L160CX |
VS-L320MX |
VS-L320CX |
VS-L500MX |
VS-L500CX |
VS-L1500MX |
VS-L1500CX |
|||
Image |
|
|
|
|
|
|
|
|
|||
Storage |
Internal storage |
3 GB |
7 GB |
||||||||
microSD card (external) |
Max. 64 GB *1 |
||||||||||
Image sensor |
Frame rate |
85 fps |
83 fps |
81 fps |
48 fps |
||||||
Lens |
Mount |
Lens-integrated type |
|||||||||
Max. optical magnification |
× 8.75 |
× 6.0 |
× 5.0 |
× 2.75 |
|||||||
Installation distance |
150 mm to 5000 mm 5.91" to 196.85" *2 |
||||||||||
Field of view |
18 mm to 4018 mm 0.71" to 158.19" |
25 mm to 4018 mm 0.98" to 158.19" |
31 mm to 4018 mm 1.22" to 158.19" |
55 mm to 4018 mm 2.17" to 158.19" |
|||||||
I/O connection |
Number of inputs |
1 (insulated) |
|||||||||
Number of outputs |
3 (insulated) |
||||||||||
Number of inputs/outputs |
2 (insulated) (input and output switched via settings) |
||||||||||
I/F |
Ethernet |
PoE IEEE 802.3at, M12 X cable × 1 |
|||||||||
I/O |
1 In/3 Out/2 In, Out M12 A cable × 1 |
||||||||||
Lighting interface |
Dedicated lighting connection interface × 1 |
||||||||||
External media |
microSD card slot × 1 (UHS-1) |
||||||||||
Functions |
Imaging mode |
1.6 M |
1.6 M |
1.6 M |
1.6 M |
||||||
Output image pixels |
(1.6 M mode) |
(3.2 M mode) |
(5 M mode) |
(15 M mode) |
|||||||
Exposure time |
0.021 msec to 1000 msec |
0.028 msec to 1000 msec |
0.033 msec to 1000 msec |
0.037 msec to 1000 msec |
|||||||
Image correction functions |
Gain, Offset, Gamma correction, White balance, Fine HDR |
||||||||||
Indicators |
OLED display, Status LED, Ethernet LED (LINK/ACT), SD card access indicator |
||||||||||
Buttons |
Operation buttons × 3 |
||||||||||
Installation support functions |
Pointer (Class 1 laser product *3), Angle monitor |
||||||||||
Power supply |
Power voltage |
24 V +25%/−20% or PoE (IEEE802.3at Power Class 4) |
|||||||||
Current consumption (camera only) |
0.97 A, 18.7 W (for 19.2 V)/0.78 A, 18.7 W (for 24 V) |
||||||||||
Current consumption (including lighting) |
4.7 A, 89.7 W (for 19.2 V)/3.8 A, 89.7 W (for 24 V) |
||||||||||
Current consumption (With CA-DEx10X connected) |
11.3 A, 216.7 W (for 19.2 V)/9.1 A, 216.7 W (for 24 V) *4 |
||||||||||
Environmental resistance |
Enclosure rating |
IP67 (IEC60529) |
|||||||||
Relative humidity |
85% RH or below (no condensation) |
||||||||||
Vibration resistance |
10 to 500 Hz; Power spectral density: 0.05 G2/Hz; X, Y, and Z directions, 0.5 hours (IEC60068-2-64) |
||||||||||
Shock resistance |
50 G, 3 times in each of the 6 directions (IEC60068-2-27) |
||||||||||
Size (H×W×D) |
122.3 mm × 52.6 mm × 99.1 mm 4.81" × 2.07" × 3.90" |
||||||||||
Case temperature |
0°C to 65°C 32 to 149°F *5 |
||||||||||
Standard certifications |
CE, FCC, NRTL, KC, UKCA |
||||||||||
Material |
Case: Aluminum die-casting, Front cover: Glass *6 |
||||||||||
Weight |
Approx. 700 g 24.71 oz |
||||||||||
*1 Using the configuration software, format the media before use. |
Short-range zoom smart camera
Model |
VS-S160MX |
VS-S320MX |
VS-S500MX |
VS-S1500MX |
VS-S160CX |
VS-S320CX |
VS-S500CX |
VS-S1500CX |
|||
Image |
|
|
|
|
|
|
|
|
|||
Storage |
Internal storage |
3 GB |
7 GB |
3 GB |
7 GB |
||||||
microSD card (external) |
Max. 64 GB *1 |
||||||||||
Image sensor |
Frame rate |
85 fps |
83 fps |
81 fps |
48 fps |
85 fps |
83 fps |
81 fps |
48 fps |
||
Lens |
Mount |
Lens-integrated type |
|||||||||
Max. optical magnification |
× 3.5 |
× 2.4 |
× 2.0 |
× 1.1 |
× 3.5 |
× 2.4 |
× 2.0 |
× 1.1 |
|||
Installation distance |
50 mm to 500 mm 1.97" to 19.69" *2 |
||||||||||
Field of view |
16 mm to 417 mm 0.63" to 16.42" |
22 mm to 417 mm 0.87" to 16.42" |
27 mm to 417 mm 1.06" to 16.42" |
49 mm to 417 mm 1.93" to 16.42" |
16 mm to 417 mm 0.63" to 16.42" |
22 mm to 417 mm 0.87" to 16.42" |
27 mm to 417 mm 1.06" to 16.42" |
49 mm to 417 mm 1.93" to 16.42" |
|||
I/O connection |
Number of inputs |
1 (insulated) |
|||||||||
Number of outputs |
3 (insulated) |
||||||||||
Number of inputs/outputs |
2 (insulated) (input and output switched via settings) |
||||||||||
I/F |
Ethernet |
PoE IEEE 802.3at, M12 X cable × 1 |
|||||||||
I/O |
1 In/3 Out/2 In, Out M12 A cable × 1 |
||||||||||
Lighting interface |
Dedicated lighting connection interface × 1 |
||||||||||
External media |
microSD card slot × 1 (UHS-1) |
||||||||||
Functions |
Imaging mode |
1.6 M |
1.6 M |
1.6 M |
1.6 M |
1.6 M |
1.6 M |
1.6 M |
1.6 M |
||
Output image pixels |
(1.6 M mode) |
(3.2 M mode) |
(5 M mode) |
(15 M mode) |
(1.6 M mode) |
(3.2 M mode) |
(5 M mode) |
(15 M mode) |
|||
Exposure time |
0.021 msec to 1000 msec |
0.028 msec to 1000 msec |
0.033 msec to 1000 msec |
0.037 msec to 1000 msec |
0.021 msec to 1000 msec |
0.028 msec to 1000 msec |
0.033 msec to 1000 msec |
0.037 msec to 1000 msec |
|||
Image correction functions |
Gain, Offset, Gamma correction, White balance, Fine HDR |
||||||||||
Indicators |
OLED display, Status LED, Ethernet LED (LINK/ACT), SD card access indicator |
||||||||||
Buttons |
Operation buttons × 3 |
||||||||||
Installation support functions |
Pointer (Class 1 laser product *3), Angle monitor |
||||||||||
Power supply |
Power voltage |
24 V +25%/−20% or PoE (IEEE802.3at Power Class 4) |
|||||||||
Current consumption (camera only) |
0.97 A, 18.7 W (for 19.2 V)/0.78 A, 18.7 W (for 24 V) |
||||||||||
Current consumption (including lighting) |
4.7 A, 89.7 W (for 19.2 V)/3.8 A, 89.7 W (for 24 V) |
||||||||||
Current consumption (With CA-DEx10X connected) |
11.3 A, 216.7 W (for 19.2 V)/9.1 A, 216.7 W (for 24 V) *4 |
||||||||||
Environmental resistance |
Enclosure rating |
IP67 (IEC60529) |
|||||||||
Relative humidity |
85% RH or below (no condensation) |
||||||||||
Vibration resistance |
10 to 500 Hz; Power spectral density: 0.05 G2/Hz; X, Y, and Z directions, 0.5 hours (IEC60068-2-64) |
||||||||||
Shock resistance |
50 G, 3 times in each of the 6 directions (IEC60068-2-27) |
||||||||||
Size (H×W×D) |
122.3 mm × 52.6 mm × 69.2 mm 4.81" × 2.07" × 2.72" |
||||||||||
Case temperature |
0°C to 65°C 32 to 149°F *5 |
||||||||||
Standard certifications |
CE, FCC, NRTL, KC, UKCA |
||||||||||
Material |
Case: Aluminum die-casting, Front cover: Glass *6 |
||||||||||
Weight |
Approx. 570 g 20.12 oz |
||||||||||
*1 Using the configuration software, format the media before use. |
C-mount smart camera
Model |
VS-C160MX |
VS-C160CX |
VS-C320MX |
VS-C320CX |
VS-C500MX |
VS-C500CX |
|||
Image |
|
|
|
|
|
|
|||
Storage |
Internal storage |
3 GB |
7 GB |
||||||
microSD card (external) |
Max. 64 GB *1 |
||||||||
Image sensor |
Image size |
1/2.9" |
1/1.8" |
2/3" |
|||||
Pixel size |
3.45 μm 0.14 Mil |
||||||||
Frame rate |
83 fps |
62 fps |
55 fps |
||||||
Lens |
Mount |
C-mount |
|||||||
I/O connection |
Number of inputs |
1 (insulated) |
|||||||
Number of outputs |
3 (insulated) |
||||||||
Number of inputs/outputs |
2 (insulated) (input and output switched via settings) |
||||||||
I/F |
Ethernet |
PoE IEEE 802.3at, M12 X cable × 1 |
|||||||
I/O |
1 In/3 Out/2 In, Out M12 A cable × 1 |
||||||||
Lighting interface |
Dedicated lighting connection interface × 1 |
||||||||
External media |
microSD card slot × 1 |
||||||||
Functions |
Output image pixels |
1440 × 1072 |
2048 × 1536 |
2448 × 2048 |
|||||
Exposure time |
0.015 msec to 1000 msec |
||||||||
Image correction functions |
Gain, Offset, Gamma correction, White balance, Fine HDR |
||||||||
Indicators |
OLED display, Status LED, Ethernet LED (LINK/ACT), SD card access indicator |
||||||||
Buttons |
Operation buttons × 3 |
||||||||
Installation support functions |
Angle monitor |
||||||||
Power supply |
Power voltage |
24 V +25%/−20% or PoE (IEEE802.3at Power Class 4) |
|||||||
Current consumption (camera only) |
0.97 A, 18.7 W (for 19.2 V)/0.78 A, 18.7 W (for 24 V) |
||||||||
Current consumption (including lighting) |
4.7 A, 89.7 W (for 19.2 V)/3.8 A, 89.7 W (for 24 V) |
||||||||
Current consumption (With CA-DEx10X connected) |
11.3 A, 216.7 W (for 19.2 V)/9.1 A, 216.7 W (for 24 V) *2 |
||||||||
Environmental resistance |
Enclosure rating |
IP67 (IEC60529) |
|||||||
Relative humidity |
85% RH or below (no condensation) |
||||||||
Vibration resistance |
10 to 500 Hz; Power spectral density: 0.05 G2/Hz; X, Y, and Z directions, 0.5 hours (IEC60068-2-64) |
||||||||
Shock resistance |
50 G, 3 times in each of the 6 directions (IEC60068-2-27) |
||||||||
Size (H×W×D) |
93.2 mm × 52.6 mm × 66 mm 3.67" × 2.07" × 2.60" |
||||||||
Case temperature |
0°C to 65°C 32 to 149°F *3 |
||||||||
Standard certifications |
CE, FCC, NRTL, KC, UKCA |
||||||||
Material |
Case: Aluminum die-casting, Front cover: Glass *4 |
||||||||
Weight |
Approx. 420 g 14.83 oz |
||||||||
*1 Using the configuration software, format the media before use. |
C-mount smart camera
Model |
VS-C1500MX |
VS-C1500CX |
VS-C2500MX |
VS-C2500CX |
|||
Image |
|
|
|
|
|||
Storage |
Internal storage |
7 GB |
|||||
microSD card (external) |
Max. 64 GB *1 |
||||||
Image sensor |
Image size |
1.1" |
|||||
Pixel size |
2.5 μm 0.10 Mil |
||||||
Frame rate |
40 fps |
28 fps |
|||||
Lens |
Mount |
C-mount |
|||||
I/O connection |
Number of inputs |
1 (insulated) |
|||||
Number of outputs |
3 (insulated) |
||||||
Number of inputs/outputs |
2 (insulated) (input and output switched via settings) |
||||||
I/F |
Ethernet |
PoE IEEE 802.3at, M12 X cable × 1 |
|||||
I/O |
1 In/3 Out/2 In, Out M12 A cable × 1 |
||||||
Lighting interface |
Dedicated lighting connection interface × 1 |
||||||
External media |
microSD card slot × 1 |
||||||
Functions |
Output image pixels |
4400 × 3296 |
5120 × 5120 |
||||
Exposure time |
0.008 msec to 1000 msec |
||||||
Image correction functions |
Gain, Offset, Gamma correction, White balance, Fine HDR |
||||||
Indicators |
OLED display, Status LED, Ethernet LED (LINK/ACT), SD card access indicator |
||||||
Buttons |
Operation buttons × 3 |
||||||
Installation support functions |
Angle monitor |
||||||
Power supply |
Power voltage |
24 V +25%/−20% or PoE (IEEE802.3at Power Class 4) |
|||||
Current consumption (camera only) |
0.97 A, 18.7 W (for 19.2 V)/0.78 A, 18.7 W (for 24 V) |
||||||
Current consumption (including lighting) |
4.7 A, 89.7 W (for 19.2 V)/3.8 A, 89.7 W (for 24 V) |
||||||
Current consumption (With CA-DEx10X connected) |
11.3 A, 216.7 W (for 19.2 V)/9.1 A, 216.7 W (for 24 V) *2 |
||||||
Environmental resistance |
Enclosure rating |
IP67 (IEC60529) |
|||||
Relative humidity |
85% RH or below (no condensation) |
||||||
Vibration resistance |
10 to 500 Hz; Power spectral density: 0.05 G2/Hz; X, Y, and Z directions, 0.5 hours (IEC60068-2-64) |
||||||
Shock resistance |
50 G, 3 times in each of the 6 directions (IEC60068-2-27) |
||||||
Size (H×W×D) |
93.2 mm × 52.6 mm × 66 mm 3.67" × 2.07" × 2.60" |
||||||
Case temperature |
0°C to 65°C 32 to 149°F *3 |
||||||
Standard certifications |
CE, FCC, NRTL, KC, UKCA |
||||||
Material |
Case: Aluminum die-casting, Front cover: Glass *4 |
||||||
Weight |
Approx. 420 g 14.83 oz |
||||||
*1 Using the configuration software, format the media before use. |
High-intensity smart ring illumination
Model |
CA-DEW10X |
CA-DEB10X |
CA-DER10X |
CA-DEIR10X |
|||
Image |
|
|
|
|
|||
Light source |
Color |
White |
Blue |
Red |
Near infrared (850 nm) |
||
Control interface |
Connector |
Dedicated 12-pin circular connector |
|||||
Power source |
Supplies power via control interface |
||||||
Environmental resistance |
Enclosure rating |
IP67 (IEC 60529) |
|||||
Ambient temperature |
0–40°C |
||||||
Relative humidity |
85% RH or less (no condensation) |
||||||
Vibration resistance |
10–500 Hz Power spectral density: 0.05 G2/Hz, 0.5 hours in X/Y/Z directions (IEC 60068-2-64) |
||||||
Shock resistance |
50 G in 6 directions, 3 times each (IEC 60068-2-27) |
||||||
Size (H×W×D) |
116 mm × 116 mm × 53 mm |
||||||
Standard certifications |
CE, FCC, NRTL, KC, UKCA |
||||||
Material |
Main device case: Magnesium die-casting |
||||||
Weight |
Approx. 390 g |
||||||
*1 ESD-safe and IEC 61340-5-1-compliant when used with the OP-88808 (protective attachment for high-intensity smart ring lighting). |