Lighting conversion unit (directly connected to camera),for third party CG-LC20

CG-LC20 - Lighting conversion unit (directly connected to camera),for third party

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD Data

360°view (3D PDF)

Software

  • CE Marking
  • CSA

Specifications

Model

CG-LC20

Lighting output

Number of channels

1

Connector

M12 A-coded 5-pin female connector

Dimming method

Depends on the connected LED lighting

Gradation

1024-level digital gradation

Voltage

24 V DC

Capacity

Maximum 30 W

Synchronization

Synchronized with trigger or shutter speed to camera/continuous lighting

Dimming response

Depends on the connected LED lighting

Control interface

Connector

Dedicated 12-pin circular connector

Power source

Supplies power via control interface

Environmental resistance

Enclosure rating

IP67(IEC 60529)

Ambient temperature

0–50°C (65°C or under for the main device)

Relative humidity

85% RH or less (no condensation)

Vibration resistance

10–500 Hz Power spectral density: 0.05 G2/Hz, 0.5 hours in X/Y/Z directions (IEC 60068-2-64)

Shock resistance

50 G in 6 directions, 3 times each (IEC 60068-2-27)

Size (H×W×D)

21 mm × 100 mm × 26 mm (excluding cable)
Total length 400 mm (including cable)

Standard certifications

CE, FCC, NRTL, KC, UKCA

Material

Main device: Polyamide

Weight

Approx. 110 g

Data Sheet (PDF) Other Models