Vision System with Built-in AI
VS series
Lighting conversion unit (directly connected to camera) CG-LC10
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CG-LC10 | |||
Lighting output | Number of channels | 1 | ||
Connector | M12 A-coded 4-pin female connector | |||
Dimming method | 1. Constant voltage control method (DC lighting, with linearization function) | |||
Gradation | 1024-level digital gradation | |||
Voltage | 12 V DC | |||
Capacity | During 24 V DC power supply: Maximum 30 W *1 | |||
Synchronization | Synchronized with trigger or shutter speed to camera/continuous lighting | |||
Dimming response | 1. Constant voltage control method: within 3 ms | |||
Control interface | Connector | Dedicated 12-pin circular connector | ||
Power source | Supplies power via control interface | |||
Environmental resistance | Enclosure rating | IP67(IEC 60529) | ||
Ambient temperature | 0–50°C (65°C or under for the main device) | |||
Relative humidity | 85% RH or less (no condensation) | |||
Vibration resistance | 10–500 Hz Power spectral density: 0.05 G2/Hz, 0.5 hours in X/Y/Z directions (IEC 60068-2-64) | |||
Shock resistance | 50 G in 6 directions, 3 times each (IEC 60068-2-27) | |||
Size (H×W×D) | 21 mm × 100 mm × 26 mm (excluding cable) | |||
Standard certifications | CE, FCC, NRTL, KC, UKCA | |||
Material | Main device: Polyamide | |||
Weight | Approx. 110 g | |||
*1 During continuous lighting: 15 W |