GigE camera and lighting for PC-based machine vision
VJ series
5 Megapixel Color VJ-H500CX
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VJ-H500CX | |||
Image sensor | Color CMOS, square lattice | |||
Unit cell size | 3.45 µm × 3.45 µm | |||
Image size | Equivalent to 2/3" | |||
Valid pixel count | 5 megapixel mode: 2432 (H) × 2040 (V) 2 megapixel mode: 1600 (H) × 1200 (V) | |||
Transfer time | 5 megapixel mode: 29.2 ms | |||
Pixel transfer frequency | 195 MHz | |||
Transfer system | Digital serial transfer | |||
Electronic shutter | Settable from 0.017 msec to 100 msec | |||
Lens mount | C-mount | |||
Environmental resistance | Ambient temperature | 0 to 40°C 32 to 104°F | ||
Relative humidity | 85% RH or less | |||
Weight | Approx. 280 g (not including lens) |