GigE camera and lighting for PC-based machine vision
VJ series
0.47 Megapixel Color VJ-H048CX
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | VJ-H048CX | |||
Image sensor | Color CMOS, square lattice | |||
Unit cell size | 4.8 µm × 4.8 µm | |||
Image size | Equivalent to 1/3" | |||
Valid pixel count | 0.47 megapixel mode: 784 (H) × 596 (V) 0.31 megapixel mode: 640 (H) × 480 (V) 0.24 megapixel mode: 512 (H) × 480 (V) | |||
Transfer time | 0.47 megapixel mode: 2.9 ms 0.31 megapixel mode: 2.0 ms 0.24 megapixel mode: 1.7 ms | |||
Pixel transfer frequency | 195 MHz | |||
Transfer system | Digital serial transfer | |||
Electronic shutter | Settable from 0.022 msec to 1000 msec | |||
Lens mount | C-mount | |||
Environmental resistance | Ambient temperature | 0 to 40°C 32 to 104°F | ||
Relative humidity | 85% RH or less | |||
Weight | Approx. 190 g (not including lens) |